Knowledge Search

ECGJH130

Eaton Crouse-Hinds series ECGJH coupling, 30" flexible length, Male connections both ends, Forged brass, 1/2" trade size

ECGJH130 - Steel Switch Boxes

General specifications

Product Name
Eaton Crouse-Hinds series ECGJH coupling
Catalog Number
ECGJH130
UPC
782274253404
Product Length/Depth
33.75 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
3.25 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III

Product specifications

Gender
Male connections both ends
Flexible length
30"
Trade size
1/2"
Material
Forged brass
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.