Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series ECGJH coupling
Catalog Number
ECGJH118 S758
UPC
782274592886
Product Length/Depth
21.75 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
2.75 lb
Certifications and compliances
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1 Class II, Division 1 Class III
Product specifications
Gender
Male connections both ends
Flexible length
18"
Trade size
1/2"
Material
Forged brass
Special features
Flexible PVC protective coating
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.