Knowledge Search

ECGJH118 S516

Eaton Crouse-Hinds series ECGJH coupling, 18" flexible length, Male connections both ends, Stainless steel, 1/2" trade size

ECGJH118 S516 - GUB Explosionproof Instrument Enclosures

General specifications

Product Name
Eaton Crouse-Hinds series ECGJH coupling
Catalog Number
ECGJH118 S516
UPC
782274361734
Product Length/Depth
21.75 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
1.29 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
Ingress protection (IP) ratings
IP66

Product specifications

Gender
Male connections both ends
Flexible length
18"
Trade size
1/2"
Material
Stainless steel
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.