Knowledge Search

ECGJH116

Eaton Crouse-Hinds series ECGJH coupling, 16" flexible length, Male connections both ends, Forged brass, 1/2" trade size

ECGJH116 - Non-metallic Liquidtight Fittings

General specifications

Product Name
Eaton Crouse-Hinds series ECGJH coupling
Catalog Number
ECGJH116
UPC
782274994246
Product Length/Depth
19.75 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
2.25 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III

Product specifications

Gender
Male connections both ends
Flexible length
16"
Trade size
1/2"
Material
Forged brass
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.