Knowledge Search

ECGJH1018

Eaton Crouse-Hinds series ECGJH coupling, 18" flexible length, Male connections both ends, Stainless steel, 4" trade size

ECGJH1018 - SKU Page

General specifications

Product Name
Eaton Crouse-Hinds series ECGJH coupling
Catalog Number
ECGJH1018
UPC
782274275222
Product Length/Depth
27.25 in
Product Height
4.94 in
Product Width
4.94 in
Product Weight
14.7 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III

Product specifications

Gender
Male connections both ends
Flexible length
18"
Trade size
4"
Material
Stainless steel
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.