Knowledge Search

ECGJH1012

Eaton Crouse-Hinds series ECGJH coupling, 12" flexible length, Male connections both ends, Stainless steel, 4" trade side

ECGJH1012 - SKU Page

General specifications

Product Name
Eaton Crouse-Hinds series ECGJH coupling
Catalog Number
ECGJH1012
UPC
782274275208
Product Length/Depth
21.25 in
Product Height
4.94 in
Product Width
4.94 in
Product Weight
16.25 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III

Product specifications

Gender
Male connections both ends
Flexible length
12"
Trade size
4"
Material
Stainless steel
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.