Knowledge Search

ECD15

Eaton Crouse-Hinds series ECD universal breather/drain, Stainless steel, 1/2"

ECD15 - Push-in Raintight Connectors and Couplings - EMT

General specifications

Product Name
Eaton Crouse-Hinds series ECD universal breather/drain
Catalog Number
ECD15
UPC
782274250205
Product Length/Depth
0.88 in
Product Height
1.53 in
Product Width
1.02 in
Product Weight
0.17 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Material
Stainless steel
Trade size
1/2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.