Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series Condulet EAB ATEX conduit outlet box with cover
Catalog Number
EABX16 DIN16 ATEX
UPC
662276049291
Product Length/Depth
5.31 in
Product Height
5.31 in
Product Width
2.53 in
Product Weight
1.2 lb
Certifications and compliances
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC IECEx/ATEX
NEC hazardous rating
Class I, Division 1 Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III
NEMA Rating
4
Ingress protection (IP) ratings
IP66
Product specifications
Shape
X
Trade size
1/2"
Cover opening diameter
3"
Material
Feraloy iron alloy
Special features
DIN rail mounted, 6 terminal blocks
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.