Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series Condulet EAB conduit outlet box with cover
Catalog Number
EABT36 WOD
UPC
782274206028
Product Length/Depth
5.56 in
Product Height
4.66 in
Product Width
2.78 in
Product Weight
5.08 lb
Certifications and compliances
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1 Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III
NEMA Rating
3 4 7 9
Product specifications
Shape
T
Trade size
1"
Cover opening diameter
3"
Material
Feraloy iron alloy
Special features
Feraloy iron alloy cover
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.