Knowledge Search

EABL26

Eaton Crouse-Hinds series Condulet EAB conduit outlet box with cover, 3" cover opening diameter, Feraloy iron alloy, L shape, 3/4"

EABL26 - EFH Explosionproof Flexible Cushion Fixture Hanger and Outlet Box

General specifications

Product Name
Eaton Crouse-Hinds series Condulet EAB conduit outlet box with cover
Catalog Number
EABL26
UPC
782274248103
Product Length/Depth
4.66 in
Product Height
4.66 in
Product Width
2.78 in
Product Weight
3.98 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9

Product specifications

Shape
L
Trade size
3/4"
Cover opening diameter
3"
Material
Feraloy iron alloy
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.