DRQ125-3R3-R

Eaton DRQ inductor, IND, SHLD DRM(DRQ125) 3.3uH, 12.7A SMT

DRQ125-3R3-R - DRQ Inductor

General specifications

Product Name
Eaton DRQ inductor
Catalog Number
DRQ125-3R3-R
EAN
5027590168045
UPC
051712887793
Product Length/Depth
0.492 in
Product Height
0.236 in
Product Width
0.492 in
Product Weight
0.0079 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
4.63 A
ISAT
6.35 A
Package Quantity
600
Material
Ferrite
Automotive grade
No
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
15 mΩ
Size
12.5x12.5x6.0mm
Terminals
4 Pads
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.