Eaton DRAQ inductor
DRAQ75-100-R

DRAQ75-100-R

IND DRAQ75 10uH SMT SHLD
DRAQ75-100-R - sku page

General specifications

Product Name
Eaton DRAQ inductor
Catalog Number
DRAQ75-100-R
UPC
051712002790
Product Length/Depth
7.6 mm
Product Height
4.5 mm
Product Width
7.6 mm
Product Weight
0.778 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
1.73 A
ISAT
1.48 A
Package Quantity
1100
Material
Ferrite
Automotive grade
Yes
Contact configuration
Four-pads
Temperature rating
-40 to 165 °C
Resistance
0.052 Ω
Size
7.6x7.6x4.5
Terminals
4 Pads
Series
DRAQ75
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.