DR1040-470-R

Eaton DR1040 inductor, 45.8 uH, 1.9 A Irms, 2.1 A ISAT, 128 mΩ resistance, SMT mounting, Ferrite, 2-pins, 850 qty.

DR1040-470-R - Condulet Form 7 Conduit Outlet Bodies and Covers

General specifications

Product Name
Eaton DR1040 inductor
Catalog Number
DR1040-470-R
UPC
051712829137
Product Length/Depth
10.5 mm
Product Height
4 mm
Product Width
10.3 mm
Product Weight
1.79 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
1.9 A
ISAT
2.1 A
Package Quantity
850
Material
Ferrite
Automotive grade
No
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
128 mΩ
Terminals
10.0x10.0x4.0mm
Series
DR1040
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.