DR1040-1R5-R

Eaton DR1040 inductor, 1.4 uH, 6.5 A Irms, 10 A ISAT, 8 mΩ resistance, SMT mounting, Ferrite, 2-pins, 850 qty.

DR1040-1R5-R - Pauluhn 700 Series Industrial Spot Lights

General specifications

Product Name
Eaton DR1040 inductor
Catalog Number
DR1040-1R5-R
UPC
051712829038
Product Length/Depth
10.5 mm
Product Height
4 mm
Product Width
10.3 mm
Product Weight
1.79 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
6.5 A
ISAT
10 A
Package Quantity
850
Material
Ferrite
Automotive grade
No
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
8 mΩ
Terminals
10.0x10.0x4.0mm
Series
DR1040
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.