DR1040-151-R

Eaton DR1040 inductor, 150 uH, 0.85 A Irms, 1.15 A ISAT, 430 mΩ resistance, SMT mounting, Ferrite, 2-pins, 850 qty.

DR1040-151-R - DR Inductor

General specifications

Product Name
Eaton DR1040 inductor
Catalog Number
DR1040-151-R
EAN
5027590251310
UPC
051712829175
Product Length/Depth
10.5 mm
Product Height
4 mm
Product Width
10.3 mm
Product Weight
1.79 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.85 A
ISAT
1.15 A
Package Quantity
850
Material
Ferrite
Automotive grade
No
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
430 mΩ
Terminals
10.0x10.0x4.0mm
Series
DR1040
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.