DR1030-8R2-R

Eaton DR1030 inductor, 8.4 uH, 3.3 A Irms, 3.54 A ISAT, 34 mΩ resistance, SMT mounting, Ferrite, 2-pins, 1000 qty.

DR1030-8R2-R - DR Inductor

General specifications

Product Name
Eaton DR1030 inductor
Catalog Number
DR1030-8R2-R
UPC
051712825054
Product Length/Depth
10.5 mm
Product Height
3 mm
Product Width
10.3 mm
Product Weight
1.2 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
3.3 A
ISAT
3.54 A
Package Quantity
1000
Material
Ferrite
Automotive grade
No
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
34.1 mΩ
Terminals
10.0x10.0x3.0mm
Series
DR1030
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.