DR1030-820-R

Eaton DR1030 inductor, 82 uH, 1 A Irms, 1.14 A ISAT, 382 mΩ resistance, SMT mounting, Ferrite, 2-pins, 1000 qty.

DR1030-820-R - SKU Page

General specifications

Product Name
Eaton DR1030 inductor
Catalog Number
DR1030-820-R
UPC
051712825122
Product Length/Depth
10.5 mm
Product Height
3 mm
Product Width
10.3 mm
Product Weight
1.2 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
1 A
ISAT
1.14 A
Package Quantity
1000
Material
Ferrite
Automotive grade
No
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
382 mΩ
Terminals
10.0x10.0x3.0mm
Series
DR1030
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.