DR1030-3R9-R

Eaton DR1030 inductor, 3.9 uH, 4.3 A Irms, 5.13 A ISAT, 20 mΩ resistance, SMT mounting, Ferrite, 2-pins, 1000 qty.

DR1030-3R9-R - DR Inductor

General specifications

Product Name
Eaton DR1030 inductor
Catalog Number
DR1030-3R9-R
UPC
051712825023
Product Length/Depth
10.5 mm
Product Height
3 mm
Product Width
10.3 mm
Product Weight
1.2 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
4.3 A
ISAT
5.13 A
Package Quantity
1000
Material
Ferrite
Automotive grade
No
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
20.0 mΩ
Terminals
10.0x10.0x3.0mm
Series
DR1030
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.