Knowledge Search

D2S208 277

Eaton Crouse-Hinds series D2S photocell, 50/60 Hz, Photocell in cover for use with FS/FD box, Used with LMV, DMV, VMV series luminaires, 208-277 Vac

D2S208 277 - SKU Page

General specifications

Product Name
Eaton Crouse-Hinds series D2S photocell
Catalog Number
D2S208 277
UPC
662276139152
Product Length/Depth
2.625 in
Product Height
4.25 in
Product Width
2.19 in
Product Weight
0.57 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2

Product specifications

Type
Photocell in cover for use with FS/FD box
Voltage rating
208-277 Vac
Frequency rating
50/60 Hz
Used with
LMV, DMV, VMV series luminaires
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.