CTX02-14121

IND,BK,CONT,500KHZ,16UH,E

CTX02-14121 - Econo-pac (EP) Inductor

General specifications

Product Name
Eaton Econo-pac (EP) inductor
Catalog Number
CTX02-14121
UPC
051712865708
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb

Product specifications

Type
Inductor
Package Quantity
600
Contact configuration
12-pin
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.