CTX02-13400

IND,28V:5V@20A10UH,TOR, V

CTX02-13400 - Econo-pac (EP) Inductor

General specifications

Product Name
Eaton Econo-pac (EP) inductor
Catalog Number
CTX02-13400
EAN
5027590108591
UPC
051712875691
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb

Product specifications

Type
Inductor
Contact configuration
Eight-pin
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.