CTX0.47-1P-R

Eaton Econo-pac (EP) inductor, 0.42 uH, 5.5 A Irms, 5 mΩ resistance, SMT mounting, 4-pins, 1100 qty.
CTX0.47-1P-R - sku page

General specifications

Product Name
Eaton Econo-pac (EP) inductor
Catalog Number
CTX0.47-1P-R
EAN
5027590105989
UPC
051712884839
Product Length/Depth
0.35 in
Product Height
0.165 in
Product Width
0.35 in
Product Weight
0.0014 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
5.5 A
Package Quantity
1100
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
5 mΩ
Terminals
Four
Series
Econo-pac (EP)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.