Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series Condulet CPS conduit outlet box with hub cover
Catalog Number
CPS12022
UPC
782274094601
Product Length/Depth
6.31 in
Product Height
4.63 in
Product Width
3.87 in
Product Weight
8.18 lb
Certifications and compliances
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1 Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III
Product specifications
Trade size
1/2" and 3/4"
Cover size
3/4"
Material
Feraloy iron alloy
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.