Knowledge Search

CGB293

Eaton Crouse-Hinds series CGB cable gland, Cable range min/max: 0.250-0.375", Non-armoured and tray cable, Non-armoured, Steel, General purpose, 3/4" NPT

CGB293 - SKU Page

General specifications

Product Name
Eaton Crouse-Hinds series CGB cable gland
Catalog Number
CGB293
UPC
782274132303
Product Length/Depth
2 in
Product Height
1.23 in
Product Width
1.23 in
Product Weight
0.24 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R

Product specifications

Protection type
General purpose
Cable type
Non-armoured
Tray cable
Gland type
Non-armoured
Thread Size
3/4"
Thread type
NPT
Cable range (min/max)
0.250-0.375"
Material
Steel
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.