Knowledge Search

CGB292 SA

Eaton Crouse-Hinds series CGB cable gland, Cable range min/max: 0.125-0.250", Non-armoured and tray cable, Non-armoured, Aluminum, General purpose, 3/4" NPT

CGB292 SA - DR Inductor

General specifications

Product Name
Eaton Crouse-Hinds series CGB cable gland
Catalog Number
CGB292 SA
UPC
782274100739
Product Length/Depth
2 in
Product Height
1.23 in
Product Width
1.23 in
Product Weight
0.05 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R

Product specifications

Protection type
General purpose
Cable type
Non-armoured
Tray cable
Gland type
Non-armoured
Thread Size
3/4"
Thread type
NPT
Cable range (min/max)
0.125-0.250"
Material
Aluminum
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.