Knowledge Search

CGB197 SG

Eaton Crouse-Hinds series CGB cable gland, Cable range min/max: 0.750-0.875", Non-armoured and tray cable, Non-armoured, Steel, General purpose, Sealing gasket and locknut, 1/2" NPT

CGB197 SG - Condulet GUA and GUR Series Explosionproof Conduit Outlet Boxes

General specifications

Product Name
Eaton Crouse-Hinds series CGB cable gland
Catalog Number
CGB197 SG
UPC
782274095332
Product Length/Depth
2.38 in
Product Height
1.66 in
Product Width
1.66 in
Product Weight
0.54 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
4

Product specifications

Protection type
General purpose
Cable type
Non-armoured
Tray cable
Gland type
Non-armoured
Thread Size
1/2"
Thread type
NPT
Cable range (min/max)
0.750-0.875"
Material
Steel
Special features
Sealing gasket and locknut
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.