Knowledge Search

CGB193 SA

Eaton Crouse-Hinds series CGB cable gland, Cable range min/max: 0.250-0.375", Non-armoured and tray cable, Non-armoured, Aluminum, General purpose, 1/2" NPT

CGB193 SA - Straps, Clamps, and Clampbacks - EMT

General specifications

Product Name
Eaton Crouse-Hinds series CGB cable gland
Catalog Number
CGB193 SA
UPC
782274100692
Product Length/Depth
2.02 in
Product Height
1.23 in
Product Width
1.23 in
Product Weight
0.088 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R

Product specifications

Protection type
General purpose
Cable type
Non-armoured
Tray cable
Gland type
Non-armoured
Thread Size
1/2"
Thread type
NPT
Cable range (min/max)
0.250-0.375"
Material
Aluminum
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.