Knowledge Search

CGB117

Eaton Crouse-Hinds series CGB cable gland, Cable range min/max: 0.375-0.437", Non-armoured and tray cable, Non-armoured, Steel, General purpose, 1/2" NPT

CGB117 - Explosionproof Conduit Unions, Elbows and Tees

General specifications

Product Name
Eaton Crouse-Hinds series CGB cable gland
Catalog Number
CGB117
UPC
782274130408
Product Length/Depth
1.63 in
Product Height
0.97 in
Product Width
0.97 in
Product Weight
0.15 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
4

Product specifications

Protection type
General purpose
Cable type
Non-armoured
Tray cable
Gland type
Non-armoured
Thread Size
1/2"
Thread type
NPT
Cable range (min/max)
0.375-0.437"
Material
Steel
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.