Knowledge Search

CB7 HDG

Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Malleable iron, Hot dip galvanized finish, 2-1/2"

CB7 HDG - Pauluhn ZonePro Explosionproof Linear Fluorescent Light Fixtures

General specifications

Product Name
Eaton Crouse-Hinds series CB clampback/spacer
Catalog Number
CB7 HDG
UPC
662277059596
Product Length/Depth
5.75 in
Product Height
1 in
Product Width
2.44 in
Product Weight
0.77 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT and Rigid/IMC
Trade size
2-1/2"
Material
Malleable iron
Finish
Hot dip galvanized
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.