Condulet Form 7 Conduit Outlet Bodies and Covers
C87 SA

C87 SA

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Copper-free aluminum, C shape, 3"
C87 SA - Condulet Form 7 Conduit Outlet Bodies and Covers

Photo is representative

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
C87 SA
UPC
782274126968
Product Length/Depth
11.75 in
Product Height
4.38 in
Product Width
4.25 in
Product Weight
3.7 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
NEMA Rating
12
Trade size
3"
Shape
C
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.