Knowledge Search

C35 MTC

Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body, Combination EMT, Copper-free aluminum, C shape, Body, traditional cover and gasket, 1"
C35 MTC - sku page

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body
Catalog Number
C35 MTC
UPC
784564000545
Product Length/Depth
6.44 in
Product Height
1.9 in
Product Width
1.74 in
Product Weight
0.64 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
C
Conduit type
Combination EMT
Trade size
1"
Material
Copper-free aluminum
Special features
Body, traditional cover and gasket
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.