Knowledge Search

C25 CGN

Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body, Rigid/IMC, Copper-free aluminum, C shape, Body, traditional cover and gasket, 3/4"
C25 CGN - sku page

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body
Catalog Number
C25 CGN
UPC
784564744500
Product Length/Depth
5.5 in
Product Height
1.64 in
Product Width
1.53 in
Product Weight
0.4 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
C
Conduit type
Rigid/IMC
Trade size
3/4"
Material
Copper-free aluminum
Special features
Body, traditional cover and gasket
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.