Knowledge Search

C15 ICG

Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body, Rigid/IMC, Copper-free aluminum, C shape, Body, integral cover and gasket, 1/2"
C15 ICG - sku page

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body
Catalog Number
C15 ICG
UPC
662277021210
Product Length/Depth
4.82 in
Product Height
1.4 in
Product Width
1.31 in
Product Weight
0.27 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Shape
C
Conduit type
Rigid/IMC
Trade size
1/2"
Material
Copper-free aluminum
Special features
Body, integral cover and gasket
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.