Knowledge Search

BX38R

Eaton Crouse-Hinds series AC/MC set screw type connector, AC/MC and FMC, Zinc die cast, Round, 3/8"

BX38R - Connectors and Couplings - AC/MC

General specifications

Product Name
Eaton Crouse-Hinds series AC/MC set screw type connector
Catalog Number
BX38R
UPC
662277006521
Product Length/Depth
0.79 in
Product Height
1.08 in
Product Width
1.08 in
Product Weight
0.05 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
AC/MC and FMC
Style
Set screw
Material
Zinc die cast
Trade size
3/8"
Shape
Round
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.