Knowledge Search

APM20

Eaton Crouse-Hinds series Champ mounting module, Copper-free aluminum, Pendant mount, 20 mm trade size, Used with VMV and VMV high wattage series luminaires

APM20 - Hazard-Gard EVLLA Explosionproof LED Light Fixtures

General specifications

Product Name
Eaton Crouse-Hinds series Champ mounting module
Catalog Number
APM20
UPC
662276458291
Product Length/Depth
13 in
Product Height
3.5 in
Product Width
11.3 in
Product Weight
2.2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Used with
VMV and VMV high wattage series luminaires
Mounting Method
Pendant
Material
Copper-free aluminum
Trade size
20 mm
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.