Knowledge Search

APA42172TG

Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry,50/60 Hz,4 ft lamp,Flat,Tempered glass lens,T8 bi-pin,Aluminum,2-lamp,Pendant,120-277 Vac,32W

APA42172TG - Pauluhn Summit Hazardous Area Linear Fluorescent Light Fixtures

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture
Catalog Number
APA42172TG
UPC
662276427792
Product Length/Depth
55.5 in
Product Height
6 in
Product Width
9.75 in
Product Weight
24 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Lens type
Flat
Material
Aluminum
Lamp length
4 ft
Number of lamps
2-lamp
Light type
T8 bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting
Pendant
Entry size
3/4"
Wattage
32W
Lens material
Tempered glass
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.