Knowledge Search

APA22870

Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry ,50/60 Hz,2 ft lamp,Fluorescent,Flat,Polycarbonate lens,T12HO RDC,Aluminum,2-lamp,Standard wall/ceiling,120-277 Vac,24W

APA22870 - Pauluhn AllPro Hazardous Area Linear Fluorescent Light Fixtures

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture
Catalog Number
APA22870
UPC
662276388499
Product Length/Depth
31.5 in
Product Height
6 in
Product Width
9.75 in
Product Weight
15 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Lens type
Flat
Material
Aluminum
Lamp length
2 ft
Number of lamps
2-lamp
Light type
T12HO RDC
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting
Standard wall/ceiling
Entry size
3/4"
Wattage
24W
Lens material
Polycarbonate
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.