Knowledge Search

ACB50DC

Eaton Crouse-Hinds series AC/MC set screw type connector, AC/MC and FMC, Zinc die cast, 1/2"

ACB50DC - Steel Switch Boxes

General specifications

Product Name
Eaton Crouse-Hinds series AC/MC set screw type connector
Catalog Number
ACB50DC
UPC
662277082549
Product Length/Depth
1.38 in
Product Height
2.52 in
Product Width
1.3 in
Product Weight
0.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
AC/MC and FMC
Style
Set screw
Material
Zinc die cast
Trade size
1/2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.