Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton 9SX UPS
Catalog Number
9SX6KINB-AU
Product Length/Depth
244 mm
Product Height
575 mm
Product Width
542 mm
Product Weight
21.9 kg
Compliances
CB CE Marked RCM
Certifications
IEC 61000-4 IEC/EN 62040-2 EN 62040-3 IEC/EN 62040-1
Battery
Runtime graph
View runtime graph
Battery replacement
Hot swappable
Battery type
Sealed, lead-acid
Extended battery capability
Yes
Electrical output
Receptacle
hardwire
Topology
Online/Double-conversion
Wattage
5400 W
VA rating
6000 VA
Output waveform
Sine wave
Voltage
240V
Output power factor
0.9
Output nominal voltage
240V
Output frequency
50/60 Hz
Electrical input
Input nominal voltage
240V
Input voltage range
180-276 Vac without derating (up to 120-276 Vac with derating)
Nominal frequency
50/60 Hz
Input frequency range
40-70 Hz
Communications
Expansion slots
One slot for optional communication card
Includes network card
No
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
User interface
Multilingual graphical LCD display
Environmental
Altitude
<1000m for nominal power, 10% power degrading every 1000m (up to 3000m)
Noise level
<45 dB at 1 meter
Relative humidity
0-96% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Additional specifications
Form factor
Tower
Construction type
Free standing model
Phase (input)
Single-phase
Phase (output)
Single-phase
Internal bypass
Yes
Hot swap power
No
Auto shutdown function
Yes
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.