Knowledge Search
Eaton Bussmann series NCLPT fuse
8NCLPT-2E-A

8NCLPT-2E-A

Eaton Bussmann series NCLPT fuse, Current Limiting Fuse, Non-indicating, NCLPT series, 2E, 50 kA, 8.3 kV max, Shorter length, Shorter length, 2 A, Class E
8NCLPT-2E-A - sku page

Photo is representative

General specifications

Product Name
Eaton Bussmann series NCLPT fuse
Catalog Number
8NCLPT-2E-A
UPC
051712521833
Product Length/Depth
241 mm
Product Height
41 mm
Product Width
41 mm
Product Weight
0.975 g
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

Product specifications

Type
Non-indicating
Special features
Shorter length
Amperage Rating
2 A
Fuse indicator
Non Indicating
Fuse size
241 x 41 mm
Product application
Auxiliary transformer protection
With striker
No
Class
Class E
Fuse diameter
41 mm
Interrupt rating
50 kAIC
Construction size
241 x 41 mm
Packaging type
Standard
Quantity
1
Voltage rating
8.3 kV
Fuse type
NCLP
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.