Knowledge Search
Eaton Bussmann series HCL fuse
8HCL-250E

8HCL-250E

Eaton Bussmann series HCL fuse, E-Rated Medium Voltage Fuse , Clip Lock, 250 A
8HCL-250E - sku page

Need product support?

Support from Eaton

Contact information

+1-636-394-2877

Need product support?

Support from Eaton

Contact information

+1-636-394-2877

General specifications

Product Name
Eaton Bussmann series HCL fuse
Catalog Number
8HCL-250E
UPC
786689801571
Product Length/Depth
3 in
Product Height
22.5 in
Product Width
3 in
Product Weight
3.96 lb
Compliances
Contact Manufacturer
Certifications
Not Applicable

Product specifications

Type
E-Rated fuse
Amperage Rating
250 A
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.