Eaton Bussmann series HCL fuse
8HCL-200E

8HCL-200E

Eaton Bussmann series HCL fuse, E-Rated Medium Voltage Fuse , Clip Lock, 200 A

8HCL-200E - sku page

General specifications

Product Name
Eaton Bussmann series HCL fuse
Catalog Number
8HCL-200E
UPC
786689801540
Product Length/Depth
3 in
Product Height
22.5 in
Product Width
3 in
Product Weight
3.96 lb
Compliances
Contact Manufacturer
Certifications
Not Applicable

Product specifications

Type
E-Rated fuse
Amperage Rating
200 A
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.