Knowledge Search

875RR DC

Eaton Crouse-Hinds series pull elbow, Rigid/IMC, Gender end 1: female, Gender end 2: female, Zinc die cast, 90°, 3/4", Rigid to rigid (female to female)

875RR DC - GUB Explosionproof Instrument Enclosures

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC pull elbow
Catalog Number
875RR DC
UPC
662277001649
Product Length/Depth
6.22 in
Product Height
3.23 in
Product Width
3.43 in
Product Weight
0.27 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Type
Rigid to rigid (female to female)
Gender end 1
Female
Gender end 2
Female
Shape
90° angle
Trade size
3/4"
Material
Zinc die cast
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.