Knowledge Search

8125MT DC

Eaton Crouse-Hinds series pull elbow, Rigid/IMC, Zinc die cast, 90°, 1-1/4", Combination EMT-rigid/IMC

8125MT DC - Pull Elbows - Rigid-IMC

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC pull elbow
Catalog Number
8125MT DC
UPC
662277069373
Product Weight
0.999 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Type
Combination EMT-rigid/IMC
Shape
90° angle
Trade size
1-1/4"
Material
Zinc die cast
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.