The serial number is known to Eaton to be SUSPECT.
Eaton Crouse-Hinds series pull elbow, Rigid/IMC, Gender end 1: male, Gender end 2: female, Zinc die cast, 90°, 1", Gasketed-rigid to box (male to female)
Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series rigid/IMC pull elbow
Catalog Number
8100RB DC
UPC
662277001694
Product Weight
0.55 lb
Certifications and compliances
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Product specifications
Conduit type
Rigid/IMC
Type
Gasketed-rigid to box (male to female)
Gender end 1
Male
Gender end 2
Female
Shape
90° angle
Trade size
1"
Material
Zinc die cast
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.