Knowledge Search

780DC

Eaton Crouse-Hinds series EMT combination coupling, EMT (set screw) to FMC (clamp), Zinc die cast, Combination type, 1/2"-3/8"

780DC - Combination Couplings - EMT

General specifications

Product Name
Eaton Crouse-Hinds series EMT combination coupling
Catalog Number
780DC
UPC
784564107800
Product Length/Depth
1.71 in
Product Height
0.94 in
Product Width
1.08 in
Product Weight
0.08 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Combination
Combination type
EMT (set screw) to FMC (clamp)
Trade size
1/2"-3/8"
Material
Zinc die cast
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.