Knowledge Search

692

Eaton Crouse-Hinds series EMT combination coupling, EMT (compression) to rigid (threaded), Steel, Combination type, 1"-1"

692 - Service Entrance Heads/Caps

General specifications

Product Name
Eaton Crouse-Hinds series EMT combination coupling
Catalog Number
692
UPC
784564106926
Product Length/Depth
1.5 in
Product Height
1.69 in
Product Width
1.69 in
Product Weight
0.19 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Combination
Combination type
EMT (compression) to rigid (threaded)
Trade size
1"-1"
Material
Steel
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.