Knowledge Search

691

Eaton Crouse-Hinds series EMT combination coupling, EMT (compression) to rigid (threaded), Steel, Combination type, 3/4"-3/4"

691 - Connectors and Couplings - AC/MC

General specifications

Product Name
Eaton Crouse-Hinds series EMT combination coupling
Catalog Number
691
UPC
784564106919
Product Length/Depth
1.44 in
Product Height
1.38 in
Product Width
1.38 in
Product Weight
0.13 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Combination
Combination type
EMT (compression) to rigid (threaded)
Trade size
3/4"-3/4"
Material
Steel
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.