Knowledge Search

651RTQ

Eaton Crouse-Hinds series push-in raintight connector, EMT, Straight, Non-insulated, Zinc die cast, 3/4"

651RTQ - Push-in Raintight Connectors and Couplings - EMT

General specifications

Product Name
Eaton Crouse-Hinds series push-in raintight connector
Catalog Number
651RTQ
UPC
662276526068
Product Length/Depth
1.18 in
Product Height
1.18 in
Product Width
1.5 in
Product Weight
0.02 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Push-in
Connector type
Straight
Insulator
Non-insulated
Trade size
3/4"
Material
Zinc die cast
Special features
Raintight, no disassembly
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.