Eaton Bussmann series NCLPT fuse
5NCLPT-5E

5NCLPT-5E

Eaton Bussmann series NCLPT fuse, CLPT type current limiting fuse, Single barrel (non-indicating), 5E, E class, 5.5 kV max., 4.8 kV nominal, 63 kA interrupt, 5 A, 63K A Breaking Cap, Class E, Bolt-on

5NCLPT-5E - sku page

General specifications

Product Name
Eaton Bussmann series NCLPT fuse
Catalog Number
5NCLPT-5E
UPC
782114610121
Product Length/Depth
143 mm
Product Height
20.6 mm
Product Width
20.6 mm
Product Weight
110 g
Certifications
IEEE Std. C37.41
Catalog Notes
Consult factory for mountings.

Product specifications

Type
NCLPT
Amperage Rating
5 A
Fuse indicator
Non Indicating
Fuse size
143 x 20.6 mm
Breaking capacity
63 kA
Product application
Auxiliary transformer protection
Class
Class E
Construction type
Bolt-on
Fuse shape
Cylindrical
Fuse diameter
20.6 mm
Interrupt rating
63 kAIC
Connection
Ferrule end x ferrule end
Construction size
143 x 20.6 mm
Packaging type
Standard
Quantity
1
Voltage rating
4.8 kV
Fuse type
NCLP
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.